Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
PH Type - Plug
Bill of material
400PH STEEL
CNSORDERNO
Order number
400PH STEEL
ASSYNO
Assy No.
CA94975
S
Application
1/2
MT
Material
STEEL
M
Mass
65 g
L
66 mm
H
22 mm
A
36 mm
C
23 mm
T
15 mm
BP
9 mm
BD
13 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031